JAJSFF8E October 2012 – May 2018
PRODUCTION DATA.
Instructs the fuel gauge to return status information to Control addresses 0x00 and 0x01. The status word includes the following information.
bit7 | bit6 | bit5 | bit4 | bit3 | bit2 | bit1 | bit0 | |
---|---|---|---|---|---|---|---|---|
High Byte | SE | FAS | SS | CALMODE | CCA | BCA | RSVD | HDQHOSTIN |
Low Byte | SHUTDWN | HIBERNATE | FULLSLEEP | SLEEP | LDMD | RUP_DIS | VOK | QEN |
SE = | Status bit indicating the SE pin is active. True when set. Default is 0. |
FAS = | Status bit indicating the bq27545-G1 is in FULL ACCESS SEALED state. Active when set. |
SS = | Status bit indicating the bq27545-G1 is in the SEALED State. Active when set. |
CALMODE = | Status bit indicating the calibration function is active. True when set. Default is 0. |
CCA = | Status bit indicating the bq27545-G1 Coulomb Counter Calibration routine is active. The CCA routine will take place approximately 1 minute after the initialization and periodically as gauging conditions change. Active when set. |
BCA = | Status bit indicating the bq27545-G1 Board Calibration routine is active. Active when set. |
RSVD = | Reserved |
HDQHOSTIN = | Status bit indicating the HDQ interrupt function is active. True when set. Default is 0. |
SHUTDWN = | Control bit indicating that the SET_SHUTDOWN command has been sent and the state of the SE pin can change to signal an external shutdown of the fuel gauge when conditions permit. (See the SHUTDOWN Mode section.) |
HIBERNATE = | Status bit indicating a request for entry into HIBERNATE from SLEEP mode has been issued. True when set. Default is 0. |
FULLSLEEP = | Status bit indicating the bq27545-G1 is in FULLSLEEP mode. True when set. The state can be detected by monitoring the power used by the bq27545-G1 because any communication will automatically clear it. |
SLEEP = | Status bit indicating the bq27545-G1 is in SLEEP mode. True when set. |
LDMD = | Status bit indicating the bq27545-G1 Impedance Track algorithm is using CONSTANT-POWER mode. True when set. Default is 0 (CONSTANT-CURRENT mode). |
RUP_DIS = | Status bit indicating the bq27545-G1 Ra table updates are disabled. True when set. |
VOK = | Status bit indicating cell voltages are OK for Qmax updates. True when set. |
QEN = | Status bit indicating the bq27545-G1 Qmax updates are enabled. True when set. |