JAJSFE4B May 2015 – May 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VREG25 | Regulator output voltage, REG25 | 2.8 V ≤ V(REGIN) ≤ 4.5 V,
IOUT ≤ 16 mA |
2.3 | 2.5 | 2.6 | V | |
2.45 V ≤ V(REGIN) < 2.8 V (low battery), IOUT ≤ 3 mA | 2.3 | V |