JAJSFE4B May 2015 – May 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VSR | Input voltage range, V(SRN) and V(SRP) | VSR = V(SRN) – V(SRP) | –0.125 | 0.125 | V | |
tCONV(SR) | Conversion time | Single conversion | 1 | s | ||
Resolution | 14 | 15 | bits | |||
VOS(SR) | Input offset | 10 | μV | |||
INL | Integral nonlinearity error | ±0.007 | ±0.034 | FSR | ||
ZIN(SR) | Effective input resistance(1) | 2.5 | MΩ | |||
Ilkg(SR) | Input leakage current(1) | 0.3 | μA |