JAJSFE4B May 2015 – May 2018
PRODUCTION DATA.
The bq27546-G1 secure-memory authentication key is stored in the secure memory of the bq27546-G1 device. If a secure-memory key has been established, only this key can be used for authentication challenges (the programmable data flash key is not available). The selected key can only be established/programmed by special arrangements with TI, using TI’s Secure B-to-B Protocol. The secure-memory key can never be changed or read from the bq27546-G1 fuel gauge.