JAJSEF8D March 2014 – January 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
f(LOSC) | Operating frequency | 32.768 | kHz | |||
f(LEIO) | Frequency error(1)(2) | TA = 0°C to 60°C | –1.5% | 0.25% | 1.5% | |
TA = –20°C to 70°C | –2.5% | 0.25% | 2.5% | |||
TA = –40°C to 85°C | -4.0% | 0.25% | 4.0% | |||
t(LSXO) | Start-up time(3) | TA = –40°C to 85°C | 500 | μs |