JAJSS99 November 2023 BQ27Z558
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
tB | Break time | 190 | µs | |||
tBR | Break recovery time | 40 | µs | |||
tHW1 | Host write 1 time | Host drives HDQ | 0.5 | 50 | µs | |
tHW0 | Host write 0 time | Host drives HDQ | 86 | 145 | µs | |
tCYCH | Cycle time, host to device | Device drives HDQ | 190 | µs | ||
tCYCD | Cycle time, device to Host | Device drives HDQ | 190 | 205 | 250 | µs |
tDW1 | Device write 1 time | Device drives HDQ | 32 | 50 | µs | |
tDW0 | Device write 0 time | Device drives HDQ | 80 | 145 | µs | |
tRSPS | Device response time | Device drives HDQ | 190 | 950 | µs | |
tTRND | Host turn around time | Host drives HDQ after device drives HDQ | 250 | µs | ||
tRISE | HDQ line rising time to logic 1 | 1.8 | µs | |||
tRST | HDQ Reset | Host drives HDQ low before device reset | 2.2 | s |