JAJSNA7A November 2021 – February 2022 BQ27Z746
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Data retention | 10 | 100 | Years | |||
Flash programming write cycles | Data Flash | 20000 | Cycles | |||
Instruction Flash | 1000 | Cycles | ||||
t(ROWPROG) | Row programming time | 40 | µs | |||
t(MASSERASE) | Mass-erase time | TA = –40°C to 85°C | 40 | ms | ||
t(PAGEERASE) | Page-erase time | TA = –40°C to 85°C | 40 | ms | ||
IFLASHREAD | Flash Read Current | TA = –40°C to 85°C | 1 | mA | ||
IFLASHWRTIE | Flash Write Current | TA = –40°C to 85°C | 5 | mA | ||
IFLASHERASE | Flash Erase Current | TA = –40°C to 85°C | 15 | mA |