JAJSUB6 November 2024 BQ27Z758
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The BQ27Z758 gas gauge is a fully integrated battery manager that employs flash-based firmware to provide a complete solution for battery-stack architectures composed of 1-series cells. The BQ27Z758 device interfaces with a host system through an I2C or HDQ protocol. High-performance, integrated analog peripherals enable support for a sense resistor down to 1 mΩ, and simultaneous current/voltage data conversion for instant power calculations. The following sections detail all of the major component blocks included as part of the BQ27Z758 device.