JAJSUB6 November 2024 BQ27Z758
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Internal 1.8-V LDO (REG18) | ||||||
VREG18 | Regulator output voltage | 1.6 | 1.8 | 2.0 | V | |
ΔVREG18TEMP | Regulator output change with temperature | ΔVBAT/ΔTA, IREG18 = 10 mA | –1.2% | +1.2% | ||
ΔVREG18LINE | Line regulation | –0.8% | 0.8% | |||
ΔVREG18LOAD | Load regulation | IREG18 = 16 mA | –1.5% | 1.5% | ||
ISHORT | Short Circuit Current Limit | VREG18 = 0 V | 18 | 60 | mA | |
PSRRREG18 | Power Supply Rejection Ratio | ΔVBAT/ΔVREG18, IREG18 = 10 mA, VBAT > 2.5 V, f = 10 Hz | 50 | dB | ||
VPORth | POR threshold | Rising Threshold | 1.55 | 1.65 | 1.75 | V |
VPORhy | POR hysteresis | 0.1 | V | |||
VENAB | ENAB turn-on voltage for LDO (1) | Active low falling threshold | 0.4 | V | ||
RENAB | ENAB pin pullup resistance (1) | Internal pull-up to VDD | 0.7 | 1 | 1.3 | MΩ |
VSTARTUP | Minimum PACK pin turn-on voltage for LDO (1) | 2 | V | |||
Low Frequency Internal Oscillator (LFO) | ||||||
fLFO | LFO Operating frequency | Normal operating mode | 65.536 | kHz | ||
fLFO(ERR) | LFO Frequency error | –2.5% | +2.5% | |||
fLFO32 | LFO operating frequency | Low power mode | 32.768 | kHz | ||
fLFO32(ERR) | LFO frequency error | –5% | +5% | |||
High Frequency Internal Oscillator (HFO) | ||||||
fHFO | HFO operating frequency | 16.78 | MHz | |||
fHFO(ERR) | HFO frequency error | TA = –20°C to 70°C | –2.5% | 2.5% | ||
TA = –40°C to 85°C | –3.5% | 3.5% | ||||
tHFOSTART | HFO start-up time | TA = –40°C to 85°C, CLKCTL[HFRAMP] = 1, oscillator frequency within +/- 3% of nominal frequency or a power-on reset | 4 | ms | ||
Voltage Reference1 (VREF1) | ||||||
VREF1 | Internal reference voltage | REF1 is for protection circuits, LDO, and CC | 1.195 | 1.21 | 1.227 | V |
VREF1_DRIFT | Internal Reference Voltage Drift | –80 | +80 | PPM/°C | ||
Voltage Reference2 (VREF2) | ||||||
VREF2 | Internal Reference Voltage | REF2 is for the ADC | 1.2 | 1.21 | 1.22 | V |
VREF2_DRIFT | Internal Reference Voltage Drift | –20 | +20 | PPM/°C | ||
Wake-Up Comparator (I-WAKE) | ||||||
VWAKE | Sense resistor voltage threshold range to wake-up gauge from low-power states (2) | 500 µV step. Data Flash firmware default is 2 mV typical | –1.5 | –2.0 | –2.5 | mV |
IWAKE | Effective wake-up current threshold range | Ideal RSNS = 1 mΩ | –1000 | –3000 | mA | |
Ideal RSNS = 2 mΩ | –500 | –1500 | ||||
Ideal RSNS = 5 mΩ | –200 | –600 | ||||
VWAKE_ACC | Wake-up detection accuracy (2) | –250 | 250 | µV | ||
tWAKE | I-WAKE detection delay options (1) | Configurable with two delay options. Data Flash firmware default is 12 ms typical | 9.6 | 12 | 14.4 | ms |
19.2 | 24 | 28.8 |