JAJSII1B January 2020 – January 2022 BQ28Z610-R1
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fLFO | Operating frequency | 262.144 | kHz | |||
| fLFO(LP) | Operating frequency in low power mode | 247 | kHz | |||
| fLFO(ERR) | Frequency error | TA = –20°C to 70°C, includes frequency drift | –1.5% | ±0.25% | 1.5% | |
| TA = –40°C to 85°C, includes frequency drift | –2.5% | ±0.25% | 2.5% | |||
| fLFO(LPERR) | Frequency error in low power mode | –5% | 5% | |||
| fLFO(FAIL) | Failure detection frequency | 30 | 80 | 100 | kHz | |