JAJSII1B January 2020 – January 2022 BQ28Z610-R1
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Output voltage ratio | RatioDSG = (VDSG – VVC2)/VVC2, 2.2 V < VVC2 < 4.07 V, 10 MΩ between PACK and DSG | 2.133 | 2.333 | 2.467 | — | ||
RatioCHG = (VCHG – VVC2)/VVC2, 2.2 V < VVC2 < 4.07 V, 10 MΩ between BAT and CHG | 2.133 | 2.333 | 2.467 | ||||
V(FETON) | Output voltage, CHG and DSG on | VDSG(ON) = VDSG – VVC2, 4.07 V ≤ VVC2 ≤ 18 V, 10 MΩ between PACK and DSG | 8.75 | 9.5 | 10.25 | V | |
VCHG(ON) = VCHG – VVC2, 4.07 V ≤ VVC2 ≤ 18 V, 10 MΩ between VC2 and CHG | 8.75 | 9.5 | 10.25 | ||||
V(FETOFF) | Output voltage, CHG and DSG off | VDSG(OFF) = VDSG – VPACK, 10 MΩ between PACK and DSG | –0.4 | 0.4 | V | ||
VCHG(OFF) = VCHG – VBAT, 10 MΩ between VC2 and CHG | –0.4 | 0.4 | |||||
tR | Rise time | VDSG from 0% to 35% VDSG(ON)(TYP), VBAT ≥ 2.2 V, CL = 4.7 nF between DSG and PACK, 5.1 kΩ between DSG and CL, 10 MΩ between PACK and DSG | 200 | 500 | µs | ||
VCHG from 0% to 35% VCHG(ON)(TYP), VVC2 ≥ 2.2 V, CL = 4.7 nF between CHG and VC2, 5.1 kΩ between CHG and CL, 10 MΩ between VC2 and CHG | 200 | 500 | |||||
tF | Fall time | VDSG from VDSG(ON)(TYP) to 1 V, VVC2 ≥ 2.2 V, CL = 4.7 nF between DSG and PACK, 5.1 kΩ between DSG and CL, 10 MΩ between PACK and DSG | 40 | 300 | µs | ||
VCHG from VCHG(ON)(TYP) to 1 V, VVC2 ≥ 2.2 V, CL = 4.7 nF between CHG and VC2, 5.1 kΩ between CHG and CL, 10 MΩ between VC2 and CHG | 40 | 200 |