JAJSII1B January 2020 – January 2022 BQ28Z610-R1
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOCD | OCD detection threshold voltage range | VOCD = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 1 | –16.6 | –100 | mV | ||
VOCD = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 0 | –8.3 | –50 | |||||
ΔVOCD | OCD detection threshold voltage program step | VOCD = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 1 | –5.56 | mV | |||
VOCD = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 0 | –2.78 | ||||||
ΔVSCC | SCC detection threshold voltage range | VSCC = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 1 | 44.4 | 200 | mV | ||
VSCC = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 0 | 22.2 | 100 | |||||
ΔVSCC | SCC detection threshold voltage program step | VSCC = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 1 | 22.2 | mV | |||
VSCC = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 0 | 11.1 | ||||||
VSCD1 | SCD1 detection threshold voltage range | VSCD1 = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 1 | –44.4 | –200 | mV | ||
VSCD1 = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 0 | –22.2 | –100 | |||||
ΔVSCD1 | SCD1 detection threshold voltage program step | VSCD1 = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 1 | –22.2 | mV | |||
VSCD1 = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 0 | –11.1 | ||||||
VSCD2 | SCD2 detection threshold voltage range | VSCD2 = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 1 | –44.4 | –200 | mV | ||
VSCD2 = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 0 | –22.2 | –100 | |||||
ΔVSCD2 | SCD2 detection threshold voltage program step | VSCD2 = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 1 | –22.2 | mV | |||
VSCD2 = VSRP – VSRN, PROTECTION_CONTROL[RSNS] = 0 | –11.1 |