JAJSNS5 December 2022 BQ28Z620
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fLFO | Operating frequency | 262.144 | kHz | |||
fLFO(LP) | Operating frequency in low power mode | 247 | kHz | |||
fLFO(ERR) | Frequency error | TA = –20°C to 70°C, includes frequency drift | –1.5% | ±0.25% | 1.5% | |
TA = –40°C to 85°C, includes frequency drift | –2.5% | ±0.25% | 2.5% | |||
fLFO(LPERR) | Frequency error in low power mode | –5% | 5% | |||
fLFO(FAIL) | Failure detection frequency | 30 | 80 | 100 | kHz |