JAJSNS5 December 2022 BQ28Z620
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | VC2, PBI | 2.2 | 26 | V | ||
VSHUTDOWN– | Shutdown voltage | VPACK < VSHUTDOWN– | 1.8 | 2.0 | 2.2 | V | |
VSHUTDOWN+ | Start-up voltage | VPACK > VSHUTDOWN– + VHYS | 2.05 | 2.25 | 2.45 | V | |
VHYS | Shutdown voltage hysteresis | VSHUTDOWN+ – VSHUTDOWN– | 250 | mV | |||
VIN | Input voltage range | SDA, SCL | 5.5 | V | |||
TS1 | VREG | ||||||
SRP, SRN | –0.2 | 0.2 | |||||
VC2 | VVC1 | VVC1 + 5 | |||||
VC1 | VVSS | VVSS + 5 | |||||
PACK | 26 | ||||||
VO | Output voltage range | CHG, DSG | 26 | V | |||
CPBI | External PBI capacitor | 2.2 | µF | ||||
TOPR | Operating temperature | –40 | 85 | °C |