JAJSNS5 December 2022 BQ28Z620
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VWAKE | Wake voltage threshold | VWAKE = VSRP – VSRN WAKE_CONTROL[WK1, WK0] = 0,0 | ±0.3 | ±0.625 | ±0.9 | mV |
VWAKE = VSRP – VSRN WAKE_CONTROL[WK1, WK0] = 0,1 | ±0.6 | ±1.25 | ±1.8 | mV | ||
VWAKE = VSRP – VSRN WAKE_CONTROL[WK1, WK0] = 1,0 | ±1.2 | ±2.5 | ±3.6 | mV | ||
VWAKE = VSRP – VSRN WAKE_CONTROL[WK1, WK0] = 1,1 | ±2.4 | ±5.0 | ±7.2 | mV | ||
VWAKE(DRIFT) | Temperature drift of VWAKE accuracy | 0.5% | °C | |||
tWAKE | Time from application of current to wake | 0.25 | 0.5 | ms | ||
tWAKE(SU) | Wake up comparator startup time | [WKCHGEN] = 0 and [WKDSGEN] = 0 to [WKCHGEN] = 1 and [WKDSGEN] = 1 | 250 | 640 | µs |