JAJSNS5 December 2022 BQ28Z620
PRODUCTION DATA
No. | DESCRIPTION | DATA SHEET REFERENCE |
---|---|---|
1 | 1.2-V logic level I/O interface | Section 8.25 |
2 | Added the 5.75-V gate drive option to reduce IQ in SLEEP mode. Created a new bit to select between 5.75 V and 9.4 V | Section 8.24, Section 9.3.14, Section 8.5, BQ28Z620 Technical Reference Manual |
3 | Reduced the minimum value of the protection threshold to support RSNS < 1 mΩ | Section 8.22 and BQ28Z620 Technical Reference Manual Appendix A |
4 | Removed the Battery Trip Point (BTP) function to free up data flash and accelerate CPU speed | BTP is not documented in the BQ28Z620 data sheet and TRM. |