JAJSNS5 December 2022 BQ28Z620
PRODUCTION DATA
This device uses the Impedance Track™ technology to measure and determine the available charge in battery cells. The accuracy achieved using this method is better than 1% error over the lifetime of the battery. There is no full charge/discharge learning cycle required. See the Theory and Implementation of Impedance Track Battery Fuel-Gauging Algorithm Application Report (SLUA364B) for further details.