JAJSNS5 December 2022 BQ28Z620
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VREF2 | Internal reference voltage | TA = 25°C, after trim | 1.22 | 1.225 | 1.23 | V |
VREF2(DRIFT) | Internal reference voltage drift | TA = 0°C to 60°C, after trim | ±50 | PPM/°C | ||
TA = –40°C to 85°C, after trim | ±80 |