JAJSNS5 December 2022 BQ28Z620
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VREG | Regulator voltage | 1.6 | 1.8 | 2.0 | V | ||
ΔVO(TEMP) | Regulator output over temperature | ΔVREG/ΔTA, IREG = 10 mA | ±0.25% | ||||
ΔVO(LINE) | Line regulation | ΔVREG/ΔVVC2=2.5 V to 8.4 V | –0 .6% | 0.5% | |||
ΔVO(LOAD) | Load regulation | ΔVREG/ΔIREG, IREG = 0 mA to 10 mA | –1.5% | 1.5% | |||
IREG | Regulator output current limit | VREG = 0.9 x VREG(NOM), VIN > 2.2 V | 20 | mA | |||
ISC | Regulator short-circuit current limit | 25 | 40 | 50 | mA | ||
PSRRREG | Power supply rejection ratio | ΔVBAT/ΔVREG, IREG = 10 mA, VIN > 2.5 V, f = 10 Hz | 40 | dB | |||
VSLEW | Slew rate enhancement voltage threshold | VREG | 1.58 | 1.65 | V |