JAJSHO8T November 2013 – August 2022 BQ2961 , BQ2962
PRODMIX
When all of the cell voltages are below the VOV threshold AND above VUVREG threshold, the device operates in NORMAL mode. The device monitors the differential cell voltages connected across (V1–VSS), (V2–V1), (V3–V2), and (V4–V3). The OUT pin is inactive in this mode. The regulated output is always enabled for BQ2961.