JAJSHO8T November 2013 – August 2022 BQ2961 , BQ2962
PRODMIX
For BQ2961, there are three factory-preprogrammed options for the regulated output voltage, 3.3 V, 2.5 V, and 1.8 V. For BQ2962, the regulated output voltage options are 3.3 V, 3.15 V, and 3.0 V. Potentially, the BQ2962xy device can provide other regulated voltage output between 3.3 V to 3.0 V. Contact Texas Instruments for details.
At power up, the regulated output is on by default. If any cell voltage is below VUVREG at device power up, the regulated output will remain on until the tUV_DELAY time has passed, the regulated output turns off after the delay time.
During discharge, if any cell voltage falls below the VUVREG threshold for tUV_DELAY time, the regulated output is self-disabled. The regulated output turns on again when all the cell voltages are above VUVREG + VUVHYS.