JAJSHO8T November 2013 – August 2022 BQ2961 , BQ2962
PRODMIX
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | BQ2961 | BQ2962 | ||
OUT | 8 | 7 | OA | Analog output drive for an overvoltage fault signal; CMOS output high or open-drain active low |
PWPD | 9 | 9 | P | TI recommends connecting the exposed pad to VSS on PCB. |
REG | 7 | 8 | OA | Regulated supply output. Requires an external ceramic capacitor for stability |
REG_EN | — | — | IA | Regulated supply output enable. A "high" to enable REG output and "low" to disable REG output |
V1 | 5 | 5 | IA | Sense input for positive voltage of the lowest cell from the bottom of the stack |
V2 | 4 | 4 | IA | Sense input for positive voltage of the second cell from the bottom of the stack |
V3 | 3 | 3 | IA | Sense input for positive voltage of the third cell from the bottom of the stack |
V4 | 2 | 2 | IA | Sense input for positive voltage of the fourth cell from the bottom of the stack |
VDD | 1 | 1 | P | Power supply input |
VSS | 6 | 6 | P | Electrically connected to integrated circuit ground and negative terminal of the lowest cell in the stack |