JAJSHO8T November 2013 – August 2022 BQ2961 , BQ2962
PRODMIX
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, VDD(1) | Supply voltage, VDD(1) | 3 | 20 | V | |
Supply voltage, VDD with REG output on | 4 | ||||
Input voltage range | Vn – Vn-1, V1 – VSS | 0 | 5 | V | |
REG_EN | 0 | 15 | V | ||
Operating ambient temperature range, TA | –40 | 110 | °C |