JAJSV55 August 2024 BQ2969
PRODUCTION DATA
This terminal serves as the fault signal output whenever an overvoltage condition on any cell is detected. The pin can be configured as active high, open-drain active pulldown, or open-drain inactive pulldown. The pin can also be programmed to latch asserted when an overvoltage condition occurs, or to recover after the maximum cell voltage drops 150mV or 300mV below the overvoltage threshold.