JAJSV55 August 2024 BQ2969
PRODUCTION DATA
The BQ2969 family is a high-accuracy, low-power second-level overvoltage protector with a 3mA regulated output supply for Li-ion and LiFePO4 (LFP) battery pack applications.
Each cell in a 2-series to 4-series cell stack is individually monitored for an overvoltage condition by comparing the actual cell voltage to an overvoltage threshold VOV. The overvoltage threshold is preprogrammed at the factory with a range between 3.6V to 5.2V. The device initiates an internal fixed-delay timer when an overvoltage condition is detected on any cell. Upon expiration of the delay timer, the output pin is triggered into an active state to indicate that an overvoltage condition has occurred. The output pin can be configured to be active-high, open-drain active pulldown, or open-drain inactive pulldown. The device recovers from the overvoltage condition when all cell voltages are detected below the overvoltage threshold by a hysteresis level, which can be programmed to 150mV or 300mV. Alternatively, the output pin can be programmed to latch and not recover whenever it is activated.
The regulated output supply is programmable from 1.5V to 3.8V and delivers up to 3mA output current to drive always-on circuits, such as a real-time clock (RTC) oscillator. The BQ2969 family has a self-disable function to turn off the regulated output if any cell voltage falls below a programmable undervoltage threshold, thereby preventing drain on the battery. This undervoltage threshold can be programmed over a range from 1V to 4.15V.
The BQ2969 family provides extremely low power operation, drawing only 1.23μA during normal operation (excluding regulator load current), and dropping to 0.25uA when in an undervoltage condition. Even when in the undervoltage state, the device still monitors cell voltages and can detect an overvoltage condition on any other cell (which can occur in an imbalanced pack) and assert the output pin.
OVERVOLTAGE RANGE (V) | OVERVOLTAGE DELAY (s) | OVERVOLTAGE HYSTERESIS (mV) | UNDERVOLTAGE RANGE (V) | OUT PIN MODE | LATCHED OUT | REGULATOR (V) |
---|---|---|---|---|---|---|
3.6 to 5.2 in 1mV steps | 0.25, 0.5, 1, 2, 3, 4, 5.5, 6.5 | 150, 300 | 1.0 to 4.15 in 50mV steps | active high, open-drain active pulldown, open-drain inactive pulldown | yes, no | 1.5, 1.8, 2.5, 3.0, 3.15, 3.3, 3.8 |