JAJSV55 August 2024 BQ2969
PRODUCTION DATA
The Customer Test Mode (CTM) helps to reduce test time for checking the overvoltage delay-timer parameter once the circuit is implemented into the battery pack. To enter CTM, the VDD pin must be set at approximately 10V higher than V4 (see Figure 7-4). In this mode, the overvoltage delay timer is reduced to approximately 20ms, considerably shorter than the timer delay in normal operation. To exit CTM, reduce the VDD voltage back to the voltage of V4, which causes the device to exit this mode.
Avoid exceeding any Absolute Maximum Voltages on any pins when placing the device into CTM. Stressing the pins beyond the rated limits can cause permanent damage to the device.
Figure 7-4 shows the timing for the Customer Test Mode.
Figure 7-5 shows the measurement for current consumption of the product for VDD and the cell input pins.