JAJSV55 August 2024 BQ2969
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Supply voltage, VDD | Supply voltage, VDD (REG ≤ 2.5V) | 3 | 22 | V | |
Supply voltage, VDD (REG ≤ 3.3V) | 4 | 22 | V | ||
Supply voltage, VDD (REG ≥ 3.8V) | 7.5 | 22 | V | ||
Normal operation, VDD – V4(1) | –0.2 | 0.2 | V | ||
Customer test mode, VDD – V4 | 10 | V | |||
Input voltage range | V4 – V3, V3 – V2, V2 – V1, V1 – VSS | 0 | 5.5 | V | |
Operating ambient temperature range, TA | Operating ambient temperature range, TA | –40 | 110 | °C |