JAJSFJ5I March 2014 – August 2024 BQ2970 , BQ2971 , BQ2972 , BQ2973
PRODUCTION DATA
The BQ2970 devices are a family of primary protectors used for protection of the battery pack in the application. The application drives two low-side NMOS FETs that are controlled to provide energy to the system loads or interrupt the power in the event of a fault condition.