JAJSFJ5I March 2014 – August 2024 BQ2970 , BQ2971 , BQ2972 , BQ2973
PRODUCTION DATA
The external FET selection is important to ensure the battery pack protection is sufficient and complies to the requirements of the system.
Vdss = 25V
Each FET Rds ON = 7.5mΩ at Tj = 25°C and Vgs = 3.5V