The bq32000 device is a compatible replacement for industry standard real-time clocks.
The bq32000 features an automatic backup supply with integrated trickle charger. The backup supply can be implemented using a capacitor or non-rechargeable battery. The bq32000 has a programmable calibration adjustment from –63 ppm to +126 ppm. The bq32000 registers include an OF (oscillator fail) flag indicating the status of the RTC oscillator, as well as a STOP bit that allows the host processor to disable the oscillator. The time registers are normally updated once per second, and all the registers are updated at the same time to prevent a timekeeping glitch. The bq32000 includes automatic leap-year compensation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) | |
---|---|---|---|
bq32000 | SOIC (8) | 4.90 mm x 3.91 mm |
Changes from D Revision (November 2011) to E Revision