SLUS987C January 2011 – December 2019 BQ33100
PRODUCTION DATA.
The BQ33100 undergoes a full reset. The BQ33100 holds the clock line down for a few milliseconds to complete the reset. If ChargingVoltage() < Voltage after a reset, then the pack is discharged using the capacitor voltage balancing circuitry. This command is only available when the BQ33100 is in UNSEALED mode.