SLUS987C January 2011 – December 2019 BQ33100
PRODUCTION DATA.
The BQ33100 has an internal temperature sensor and input for an external temperature sensor input, TS. The external input is used in conjunction with an NTC thermistor (default is Semitec 103AT) to sense the super capacitor temperature. The BQ33100 can be configured to use internal or external temperature sensors.