SLUSCI1B August 2016 – November 2016
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
VEN/GPIO | 1 | O(1) | Active High Voltage Translation Enable. This signal is used optionally to switch the input voltage divider on/off to reduce the power consumption (typ 45 μA) of the divider network. It can also be used as a general purpose output. |
ALERT1 | 2 | O | Open drain output for use as system alert or charger control. Pull-up voltage limited |
LEN | 3 | O | Push-pull external voltage divider control output |
BAT | 4 | P | Voltage measurement input |
CE | 5 | I | Chip enable. Internal LDO is powered down when driven low. |
REGIN | 6 | P | Internal integrated LDO input. Decouple with 0.1-µF ceramic capacitor to VSS. |
REG25 | 7 | P | 2.5-V output voltage of the internal integrated LDO. Decouple with 1-µF ceramic capacitor to VSS. |
VSS | 8 | P | Device ground |
SRP | 9 | I | Analog input pin connected to the internal coulomb-counter peripheral for integrating a small voltage between SRP and SRN, where SRP is nearest the BAT– connection. |
SRN | 10 | I | Analog input pin connected to the internal coulomb-counter peripheral for integrating a small voltage between SRP and SRN, where SRN is nearest the PACK– connection. |
TS | 11 | I | Pack thermistor voltage sense (use 103AT-type thermistor) |
ALERT2 | 12 | O | Open drain output for use as system alert or charger control |
SCL | 13 | I | Open drain slave I2C serial communication clock input. Use with an external 10-kΩ pull-up resistor (typical). |
SDA | 14 | I/O | Open drain slave I2C serial communication data line. Use with an external 10-kΩ pull-up resistor (typical). |