JAJSLK7D January 2015 – April 2021 BQ34Z100-G1
PRODUCTION DATA
Design Energy Scale is used to select the scale/unit of a set of data flash parameters. The value of Design Energy Scale can be between 1 and 10 only.
When using Design Energy Scale > 1, the value for each of the parameters in Table 7-15 must be adjusted to reflect the new units. See Section 7.3.12.
DATA FLASH PARAMETER | DESIGN ENERGY SCALE = 1 (default) | DESIGN ENERGY SCALE >1 |
---|---|---|
Design Energy | mWh | Scaled by Design Energy Scale |
Reserve Energy-mWh/cWh | mWh | Scaled by Design Energy Scale |
Avg Power Last Run | mW | Scaled by Design Energy Scale |
User Rate-mW/cW | mWh | Scaled by Design Energy Scale |
T Rise | No Scale | Scaled by Design Energy Scale |