JAJSPG0 December 2022 BQ34Z100-R2
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
f(OSC) | Operating frequency | 8.389 | MHz | |||
f(EIO) | Frequency error(1)(2) | TA = 0°C to 60°C | –2% | 0.38% | 2% | |
TA = –20°C to 70°C | –3% | 0.38% | 3% | |||
TA = –40°C to 85°C | –4.5% | 0.38% | 4.5% | |||
t(SXO) | Start-up time(2) | 2.5 | 5 | ms |