JAJSLN6C May 2012 – May 2021 BQ34Z100
PRODUCTION DATA
This read-only command pair returns a signed integer value that is the current flow through the sense resistor. It is updated every 1 second. Units are 1 mA per bit except if X10 mode is selected. In X10 mode, units are 10 mA per bit.with units of 1mA. However, if PackConfiguration [SCALED] is set then the units have been scaled through the calibration process. The actual scale is not set in the device and SCALED is just an indicator flag.