JAJSLN6C May 2012 – May 2021 BQ34Z100
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN(ADC) | Input voltage range | 0.05 | 1 | V | ||
tADC_CONV | Conversion time | 125 | ms | |||
Resolution | 14 | 15 | bits | |||
VOS(ADC) | Input offset | 1 | mV | |||
ZADC1 | Effective input resistance (TS)(1) | 8 | MΩ | |||
ZADC2 | Effective input resistance (BAT)(1) | BQ34Z100 not measuring cell voltage | 8 | MΩ | ||
BQ34Z100 measuring cell voltage | 100 | KΩ | ||||
Ilkg(ADC) | Input leakage current(1) | 0.3 | µA |