JAJSLN6C May 2012 – May 2021 BQ34Z100
PRODUCTION DATA
Load Mode is used to select either the constant current or constant power model for the Impedance Track algorithm as used in Load Select. See the Section 7.2.6.2 section. When Load Mode is 0, the Constant Current Model is used (default). When Load Mode is 1, the Constant Power Model is used. The [LDMD] bit of CONTROL_STATUS reflects the status of Load Mode.