JAJSCB3E June 2016 – April 2019 BQ35100
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOL | Output voltage low (SDA, SCL, VEN) | IOL = 3 mA | 0.4 | V | ||
VOH(PP) | Output high voltage | IOH = –1 mA | VREG25 – 0.5 | V | ||
VOH(OD) | Output high voltage (SDA, SCL, VEN, ALERT) | External pullup resistor connected to VREG25 | VREG25 – 0.5 | V | ||
VIL | Input voltage low (SDA, SCL) | –0.3 | 0.6 | V | ||
VIH | Input voltage high (SDA, SCL) | 1.2 | 5.5 | V | ||
VIL(GE) | GE Low-level input voltage | VREGIN = 2.8 to 4.5 V | 0.8 | V | ||
VIH(GE) | GE High-level input voltage | 2.65 | ||||
Ilkg | Input leakage current (I/O pins) | 0.3 | μA |