JAJSCB3E June 2016 – April 2019 BQ35100
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(SR) | Input voltage range, V(SRN) and V(SRP) | V(SR) = V(SRN) – V(SRP) | –0.125 | 0.125 | V | |
tSR_CONV | Conversion time | Single conversion | 1 | s | ||
Resolution | 14 | 15 | bits | |||
VOS(SR) | Input offset | 10 | µV | |||
INL | Integral nonlinearity error | ±0.007% | FSR(1) | |||
ZIN(SR) | Effective input resistance(2) | 2.5 | MΩ | |||
ILKG(SR) | Input leakage current(2) | 0.3 | µA |