JAJSCB3E June 2016 – April 2019 BQ35100
PRODUCTION DATA.
The device can measure temperature through an integrated temperature sensor or an external NTC thermistor using the integrated delta-sigma ADC. Only one source can be used and the selection is made by setting Operation Config A [TEMPS] appropriately. The resulting measured temperature is available through the Temperature() command. The internal temperature sensor result is also available through the InternalTemperature() command.