JAJSCB3E June 2016 – April 2019 BQ35100
PRODUCTION DATA.
This mode is suitable for determining SOH for lithium manganese dioxide (Li-MnO2) chemistry. In this mode, cell voltage and temperature are precisely measured immediately after the GE pin is asserted. The gauge uses this data to compute SOH. Once the initial update occurs and the host reads the updated SOH, then the device can be powered down.