JAJSCB3E June 2016 – April 2019 BQ35100
PRODUCTION DATA.
NUMBER | NAME | I/O | DESCRIPTION |
---|---|---|---|
1 | VIN | AI(1) | Optional voltage measurement input |
2 | ALERT | O | Active low interrupt open-drain output. Requires an external pullup |
3 | NC | — | Not used and should be connected to VSS. |
4 | BAT | P | Voltage measurement input and can be left floating or tied to VSS if not used. |
5 | GE | I | Gauge enable. Internal LDO is disconnected from REGIN when driven low. |
6 | REGIN | P | Internal integrated LDO input. Decouple with 0.1-µF ceramic capacitor to VSS. |
7 | REG25 | P | 2.5-V output voltage of the internal integrated LDO. Decouple with 1-µF ceramic capacitor VSS. |
8 | VSS | P | Device ground |
9 | SRP | I | Analog input pin connected to the internal coulomb-counter peripheral for integrating a small voltage between SRP and SRN where SRP is nearest the BAT– connection. |
10 | SRN | I | Analog input pin connected to the internal coulomb-counter peripheral for integrating a small voltage between SRP and SRN where SRN is nearest the PACK– connection. |
11 | TS | I | Pack thermistor voltage sense (use 103AT-type thermistor) |
12 | VEN | O | Optional open-drain external voltage divider control output |
13 | SCL | I | Slave I2C serial communication clock input. Use with a 10-K pullup resistor (typical). |
14 | SDA | I/O | Open-drain slave I2C serial communication data line. Use with a 10-kΩ pullup resistor (typical). |