JAJSDZ7B March 2016 – October 2017
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
PBI | 1 | P(1) | Power supply backup input pin |
VC4 | 2 | IA | Sense voltage input pin for the most positive cell, and balance current input for the most positive cell |
VC3 | 3 | IA | Sense voltage input pin for the second most positive cell, balance current input for the second most positive cell, and return balance current for the most positive cell |
VC2 | 4 | IA | Sense voltage input pin for the third most positive cell, balance current input for the third most positive cell, and return balance current for the second most positive cell |
VC1 | 5 | IA | Sense voltage input pin for the least positive cell, balance current input for the least positive cell, and return balance current for the third most positive cell |
SRN | 6 | I | Analog input pin connected to the internal coulomb counter peripheral for integrating a small voltage between SRP and SRN where SRP is the top of the sense resistor. |
NC | 7 | — | Not internally connected. Connect to VSS. |
SRP | 8 | I | Analog input pin connected to the internal coulomb counter peripheral for integrating a small voltage between SRP and SRN where SRP is the top of the sense resistor. |
VSS | 9 | P | Device ground |
TS1 | 10 | IA | Temperature sensor 1 thermistor input pin |
TS2 | 11 | IA | Temperature sensor 2 thermistor input pin |
TS3 | 12 | IA | Temperature sensor 3 thermistor input pin |
TS4 | 13 | IA | Temperature sensor 4 thermistor input pin |
NC | 14 | — | Not internally connected. Connect to VSS. |
BTP_INT | 15 | O | Battery Trip Point (BTP) interrupt output |
PRES or SHUTDN | 16 | I | Host system present input for removable battery pack or emergency system shutdown input for embedded packs |
DISP | 17 | — | Display control for LEDs |
SMBD | 18 | I/OD | SMBus data pin |
SMBC | 19 | I/OD | SMBus clock pin |
LEDCNTLA | 20 | — | LED display segment that drives the external LEDs depending on the firmware configuration |
LEDCNTLB | 21 | — | LED display segment that drives the external LEDs depending on the firmware configuration |
LEDCNTLC | 22 | — | LED display segment that drives the external LEDs depending on the firmware configuration |
PTC | 23 | IA | Safety PTC thermistor input pin. To disable, connect PTC and PTCEN to VSS. |
PTCEN | 24 | IA | Safety PTC thermistor enable input pin. Connect to BAT. To disable, connect PTC and PTCEN to VSS. |
FUSE | 25 | O | Fuse drive output pin |
VCC | 26 | P | Secondary power supply input |
PACK | 27 | IA | Pack sense input pin |
DSG | 28 | O | NMOS Discharge FET drive output pin |
NC | 29 | — | Not internally connected. Connect to VSS. |
PCHG | 30 | O | PMOS Precharge FET drive output pin |
CHG | 31 | O | NMOS Charge FET drive output pin |
BAT | 32 | P | Primary power supply input pin |