SLUSCB3 July 2015
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range, VCC | BAT, VCC, PBI | –0.3 | 30 | V |
Input voltage range, VIN | PACK, SMBC, SMBD, PRES or SHUTDN, BTP_INT, DISP | –0.3 | 30 | V |
TS1, TS2, TS3, TS4 | –0.3 | VREG + 0.3 | V | |
PTC, PTCEN, LEDCNTLA, LEDCNTLB, LEDCNTLC | –0.3 | VBAT + 0.3 | V | |
SRP, SRN | –0.3 | 0.3 | V | |
VC4 | VC3 – 0.3 | VC3 + 8.5, or VSS + 30 | V | |
VC3 | VC2 – 0.3 | VC2 + 8.5, or VSS + 30 | V | |
VC2 | VC1 – 0.3 | VC1 + 8.5, or VSS + 30 | V | |
VC1 | VSS – 0.3 | VSS + 8.5, or VSS + 30 | V | |
Output voltage range, VO | CHG, DSG | –0.3 | 32 | |
PCHG, FUSE | –0.3 | 30 | V | |
Maximum VSS current, ISS | 50 | mA | ||
Storage temperature, TSTG | –65 | 150 | °C | |
Lead temperature (soldering, 10 s), TSOLDER | 300 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | BAT, VCC, PBI | 2.2 | 26 | V | ||
VSHUTDOWN– | Shutdown voltage | VPACK < VSHUTDOWN– | 1.8 | 2.0 | 2.2 | V | |
VSHUTDOWN+ | Start-up voltage | VPACK > VSHUTDOWN– + VHYS | 2.05 | 2.25 | 2.45 | V | |
VHYS | Shutdown voltage hysteresis | VSHUTDOWN+ – VSHUTDOWN– | 250 | mV | |||
VIN | Input voltage range | PACK, SMBC, SMBD, PRES, BTP_IN, DISP | 26 | V | |||
TS1, TS2, TS3, TS4 | VREG | ||||||
PTC, PTCEN, LEDCNTLA, LEDCNTLB, LEDCNTLC | VBAT | ||||||
SRP, SRN | –0.2 | 0.2 | |||||
VC4 | VVC3 | VVC3 + 5 | |||||
VC3 | VVC2 | VVC2 + 5 | |||||
VC2 | VVC1 | VVC1 + 5 | |||||
VC1 | VVSS | VVSS + 5 | |||||
VO | Output voltage range | CHG, DSG, PCHG, FUSE | 26 | V | |||
CPBI | External PBI capacitor | 2.2 | µF | ||||
TOPR | Operating temperature | –40 | 85 | °C |
THERMAL METRIC(1) | RSM (QFN) | UNIT | |
---|---|---|---|
32 PINS | |||
RθJA, High K | Junction-to-ambient thermal resistance | 47.4 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 40.3 | |
RθJB | Junction-to-board thermal resistance | 14.7 | |
ψJT | Junction-to-top characterization parameter | 0.8 | |
ψJB | Junction-to-board characterization parameter | 14.4 | |
RθJC(bottom) | Junction-to-case(bottom) thermal resistance | 3.8 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INORMAL | NORMAL mode | CHG on. DSG on, no Flash write | 336 | µA | |||
ISLEEP | SLEEP mode | CHG off, DSG on, no SBS communication | 75 | µA | |||
CHG off, DSG off, no SBS communication | 52 | ||||||
ISHUTDOWN | SHUTDOWN mode | 1.6 | µA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VSWITCHOVER– | BAT to VCC switchover voltage | VBAT < VSWITCHOVER– | 1.95 | 2.1 | 2.2 | V |
VSWITCHOVER+ | VCC to BAT switchover voltage | VBAT > VSWITCHOVER– + VHYS | 2.9 | 3.1 | 3.25 | V |
VHYS | Switchover voltage hysteresis | VSWITCHOVER+ – VSWITCHOVER– | 1000 | mV | ||
ILKG | Input Leakage current | BAT pin, BAT = 0 V, VCC = 25 V, PACK = 25 V | 1 | µA | ||
PACK pin, BAT = 25 V, VCC = 0 V, PACK = 0 V | 1 | |||||
BAT and PACK terminals, BAT = 0 V, VCC = 0 V, PACK = 0 V, PBI = 25 V | 1 | |||||
RPD | Internal pulldown resistance | PACK | 30 | 40 | 50 | kΩ |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VREGIT– | Negative-going voltage input | VREG | 1.51 | 1.55 | 1.59 | V |
VHYS | Power-on reset hysteresis | VREGIT+ – VREGIT– | 70 | 100 | 130 | mV |
tRST | Power-on reset time | 200 | 300 | 400 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tWDT | AFE watchdog timeout | tWDT = 500 | 372 | 500 | 628 | ms |
tWDT = 1000 | 744 | 1000 | 1256 | |||
tWDT = 2000 | 1488 | 2000 | 2512 | |||
tWDT = 4000 | 2976 | 4000 | 5024 | |||
tWAKE | AFE wake timer | tWAKE = 250 | 186 | 250 | 314 | ms |
tWAKE = 500 | 372 | 500 | 628 | |||
tWAKE = 1000 | 744 | 1000 | 1256 | |||
tWAKE = 512 | 1488 | 2000 | 2512 | |||
tFETOFF | FET off delay after reset | tFETOFF = 512 | 409 | 512 | 614 | ms |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VWAKE | Wake voltage threshold | VWAKE = ±0.625 mV | ±0.3 | ±0.625 | ±0.9 | mV |
VWAKE = ±1.25 mV | ±0.6 | ±1.25 | ±1.8 | |||
VWAKE = ±2.5 mV | ±1.2 | ±2.5 | ±3.6 | |||
VWAKE = ±5 mV | ±2.4 | ±5.0 | ±7.2 | |||
VWAKE(DRIFT) | Temperature drift of VWAKE accuracy | 0.5% | °C | |||
tWAKE | Time from application of current to wake interrupt | 700 | µs | |||
tWAKE(SU) | Wake comparator startup time | 500 | 1000 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
K | Scaling factor | VC1–VSS, VC2–VC1, VC3–VC2, VC4–VC3 | 0.1980 | 0.2000 | 0.2020 | — |
BAT–VSS, PACK–VSS | 0.049 | 0.050 | 0.051 | |||
VREF2 | 0.490 | 0.500 | 0.510 | |||
VIN | Input voltage range | VC1–VSS, VC2–VC1, VC3–VC2, VC4–VC3 | –0.2 | 5 | V | |
BAT–VSS, PACK–VSS | –0.2 | 20 | ||||
ILKG | Input leakage current | VC1, VC2, VC3, VC4, cell balancing off, cell detach detection off, ADC multiplexer off | 1 | µA | ||
RCB | Internal cell balance resistance | RDS(ON) for internal FET switch at 2 V < VDS < 4 V | 200 | Ω | ||
ICD | Internal cell detach check current | VCx > VSS + 0.8 V | 30 | 50 | 70 | µA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIH | Input voltage high | SMBC, SMBD, VREG = 1.8 V | 1.3 | V | |||
VIL | Input voltage low | SMBC, SMBD, VREG = 1.8 V | 0.8 | V | |||
VOL | Output low voltage | SMBC, SMBD, VREG = 1.8 V, IOL = 1.5 mA | 0.4 | V | |||
CIN | Input capacitance | 5 | pF | ||||
ILKG | Input leakage current | 1 | µA | ||||
RPD | Pulldown resistance | 0.7 | 1.0 | 1.3 | MΩ |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | High-level input | 1.3 | V | |||
VIL | Low-level input | 0.55 | V | |||
VOH | Output voltage high | VBAT > 5.5 V, IOH = –0 µA | 3.5 | V | ||
VBAT > 5.5 V, IOH = –10 µA | 1.8 | |||||
VOL | Output voltage low | IOL = 1.5 mA | 0.4 | V | ||
CIN | Input capacitance | 5 | pF | |||
ILKG | Input leakage current | 1 | µA | |||
RO | Output reverse resistance | Between PRES or BTP_INT or DISP and PBI | 8 | kΩ |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | High-level input | 1.45 | V | |||
VIL | Low-level input | 0.55 | V | |||
VOH | Output voltage high | VBAT > 3.0 V, IOH = –22.5 mA | VBAT – 1.6 | V | ||
VOL | Output voltage low | IOL = 1.5 mA | 0.4 | V | ||
ISC | High level output current protection | –30 | –45 | –6 0 | mA | |
IOL | Low level output current | VBAT > 3.0 V, VOH = 0.4 V | 15.75 | 22.5 | 29.25 | mA |
ILEDCNTLx | Current matching between LEDCNTLx | VBAT = VLEDCNTLx + 2.5 V | ±1% | |||
CIN | Input capacitance | 20 | pF | |||
ILKG | Input leakage current | 1 | µA | |||
fLEDCNTLx | Frequency of LED pattern | 124 | Hz |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage range | –0.1 | 0.1 | V | ||
Full scale range | –VREF1/10 | VREF1/10 | V | ||
Integral nonlinearity(1) | 16-bit, best fit over input voltage range | ±5.2 | ±22.3 | LSB | |
Offset error | 16-bit, Post-calibration | ±5 | ±10 | µV | |
Offset error drift | 15-bit + sign, Post-calibration | 0.2 | 0.3 | µV/°C | |
Gain error | 15-bit + sign, over input voltage range | ±0.2% | ±0.8% | FSR | |
Gain error drift | 15-bit + sign, over input voltage range | 150 | PPM/°C | ||
Effective input resistance | 2.5 | MΩ |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Conversion time | Single conversion | 250 | ms | ||
Effective resolution | Single conversion | 15 | Bits |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage range | Internal reference (VREF1) | –0.2 | 1 | V | |
External reference (VREG) | –0.2 | 0.8 x VREG | |||
Full scale range | VFS = VREF1 or VREG | –VFS | VFS | V | |
Integral nonlinearity(1) | 16-bit, best fit, –0.1 V to 0.8 x VREF1 | ±6.6 | LSB | ||
16-bit, best fit, –0.2 V to –0.1 V | ±13.1 | ||||
Offset error(2) | 16-bit, Post-calibration, VFS = VREF1 | ±67 | ±157 | µV | |
Offset error drift | 16-bit, Post-calibration, VFS = VREF1 | 0.6 | 3 | µV/°C | |
Gain error | 16-bit, –0.1 V to 0.8 x VFS | ±0.2% | ±0.8% | FSR | |
Gain error drift | 16-bit, –0.1 V to 0.8 x VFS | 150 | PPM/°C | ||
Effective input resistance | 8 | MΩ |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Conversion time | Single conversion | 31.25 | ms | ||
Single conversion | 15.63 | ||||
Single conversion | 7.81 | ||||
Single conversion | 1.95 | ||||
Resolution | No missing codes | 16 | Bits | ||
Effective resolution | With sign, tCONV = 31.25 ms | 14 | 15 | Bits | |
With sign, tCONV = 15.63 ms | 13 | 14 | |||
With sign, tCONV = 7.81 ms | 11 | 12 | |||
With sign, tCONV = 1.95 ms | 9 | 10 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Output voltage ratio | RatioDSG = (VDSG – VBAT)/VBAT, 2.2 V < VBAT < 4.92 V, 10 MΩ between PACK and DSG | 2.133 | 2.333 | 2.433 | — | ||
RatioCHG = (VCHG – VBAT)/VBAT, 2.2 V < VBAT < 4.92 V, 10 MΩ between BAT and CHG | 2.133 | 2.333 | 2.433 | ||||
V(FETON) | Output voltage, CHG and DSG on | VDSG(ON) = VDSG – VBAT, VBAT ≥ 4.92 V, 10 MΩ between PACK and DSG, VBAT = 18 V | 10.5 | 11.5 | 12 | V | |
VCHG(ON) = VCHG – VBAT, VBAT ≥ 4.92 V, 10 MΩ between BAT and CHG, VBAT = 18 V | 10.5 | 11.5 | 12 | ||||
V(FETOFF) | Output voltage, CHG and DSG off | VDSG(OFF) = VDSG – VPACK, 10 MΩ between PACK and DSG | –0.4 | 0.4 | V | ||
VCHG(OFF) = VCHG – VBAT, 10 MΩ between BAT and CHG | –0.4 | 0.4 | |||||
tR | Rise time | VDSG from 0% to 35% VDSG(ON)(TYP), VBAT ≥ 2.2 V, CL = 4.7 nF between DSG and PACK, 5.1 kΩ between DSG and CL, 10 MΩ between PACK and DSG | 200 | 500 | µs | ||
VCHG from 0% to 35% VCHG(ON)(TYP), VBAT ≥ 2.2 V, CL = 4.7 nF between CHG and BAT, 5.1 kΩ between CHG and CL, 10 MΩ between BAT and CHG | 200 | 500 | |||||
tF | Fall time | VDSG from VDSG(ON)(TYP) to 1 V, VBAT ≥ 2.2 V, CL = 4.7 nF between DSG and PACK, 5.1 kΩ between DSG and CL, 10 MΩ between PACK and DSG | 40 | 300 | µs | ||
VCHG from VCHG(ON)(TYP) to 1 V, VBAT ≥ 2.2 V, CL = 4.7 nF between CHG and BAT, 5.1 kΩ between CHG and CL, 10 MΩ between BAT and CHG | 40 | 200 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
V(FETON) | Output voltage, PCHG on | VPCHG(ON) = VVCC – VPCHG, 10 MΩ between VCC and PCHG | 6 | 7 | 8 | V | |
V(FETOFF) | Output voltage, PCHG off | VPCHG(OFF) = VVCC – VPCHG, 10 MΩ between VCC and PCHG | –0.4 | 0.4 | V | ||
tR | Rise time | VPCHG from 10% to 90% VPCHG(ON)(TYP), VVCC ≥ 8 V, CL = 4.7 nF between PCHG and VCC, 5.1 kΩ between PCHG and CL, 10 MΩ between VCC and CHG | 40 | 200 | µs | ||
tF | Fall time | VPCHG from 90% to 10% VPCHG(ON)(TYP), VCC ≥ 8 V, CL = 4.7 nF between PCHG and VCC, 5.1 kΩ between PCHG and CL, 10 MΩ between VCC and CHG | 40 | 200 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | Output voltage high | VBAT ≥ 8 V, CL = 1 nF, IAFEFUSE = 0 µA | 6 | 7 | 8.65 | V | |
VBAT < 8 V, CL = 1 nF, IAFEFUSE = 0 µA | VBAT – 0.1 | VBAT | |||||
VIH | High-level input | 1.5 | 2.0 | 2.5 | V | ||
IAFEFUSE(PU) | Internal pullup current | VBAT ≥ 8 V, VAFEFUSE = VSS | 150 | 330 | nA | ||
RAFEFUSE | Output impedance | 2 | 2.6 | 3.2 | kΩ | ||
CIN | Input capacitance | 5 | pF | ||||
tDELAY | Fuse trip detection delay | 128 | 256 | µs | |||
tRISE | Fuse output rise time | VBAT ≥ 8 V, CL = 1 nF, VOH = 0 V to 5 V | 5 | 20 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VTEMP | Internal temperature sensor voltage drift | VTEMPP | –1.9 | –2.0 | –2.1 | mV/°C |
VTEMPP – VTEMPN, assured by design | 0.177 | 0.178 | 0.179 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage range | TS1, TS2, TS3, TS4, VBIAS = VREF1 | –0.2 | 0.8 x VREF1 | V | |
TS1, TS2, TS3, TS4, VBIAS = VREG | –0.2 | 0.8 x VREG | ||||
RNTC(PU) | Internal pullup resistance | TS1, TS2, TS3, TS4 | 14.4 | 18 | 21.6 | kΩ |
RNTC(DRIFT) | Resistance drift over temperature | TS1, TS2, TS3, TS4 | –360 | –280 | –200 | PPM/°C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RPTC(TRIP) | PTC trip resistance | 1.2 | 2.5 | 3.95 | MΩ | |
VPTC(TRIP) | PTC trip voltage | VPTC(TRIP) = VPTCEN – VPTC | 200 | 500 | 890 | mV |
IPTC | Internal PTC current bias | TA = –40°C to 110°C | 200 | 290 | 350 | nA |
tPTC(DELAY) | PTC delay time | TA = –40°C to 110°C | 40 | 80 | 145 | ms |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VREG | Regulator voltage | 1.6 | 1.8 | 2.0 | V | ||
ΔVO(TEMP) | Regulator output over temperature | ΔVREG/ΔTA, IREG = 10 mA | ±0.25% | ||||
ΔVO(LINE) | Line regulation | ΔVREG/ΔVBAT, VBAT = 10 mA | –0 .6% | 0.5% | |||
ΔVO(LOAD) | Load regulation | ΔVREG/ΔIREG, IREG = 0 mA to 10 mA | –1.5% | 1.5% | |||
IREG | Regulator output current limit | VREG = 0.9 x VREG(NOM), VIN > 2.2 V | 20 | mA | |||
ISC | Regulator short-circuit current limit | VREG = 0 x VREG(NOM) | 25 | 40 | 55 | mA | |
PSRRREG | Power supply rejection ratio | ΔVBAT/ΔVREG, IREG = 10 mA ,VIN > 2.5 V, f = 10 Hz | 40 | dB | |||
VSLEW | Slew rate enhancement voltage threshold | VREG | 1.58 | 1.65 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fHFO | Operating frequency | 16.78 | MHz | |||
fHFO(ERR) | Frequency error | TA = –20°C to 70°C, includes frequency drift | –2.5% | ±0.25% | 2.5% | |
TA = –40°C to 85°C, includes frequency drift | –3.5% | ±0.25% | 3.5% | |||
tHFO(SU) | Start-up time | TA = –20°C to 85°C, oscillator frequency within +/–3% of nominal | 4 | ms | ||
oscillator frequency within +/–3% of nominal | 100 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fLFO | Operating frequency | 262.144 | kHz | |||
fLFO(ERR) | Frequency error | TA = –20°C to 70°C, includes frequency drift | –1.5% | ±0.25% | 1.5% | |
TA = –40°C to 85°C, includes frequency drift | –2.5 | ±0.25 | 2.5 | |||
fLFO(FAIL) | Failure detection frequency | 30 | 80 | 100 | kHz |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VREF1 | Internal reference voltage | TA = 25°C, after trim | 1.21 | 1.215 | 1.22 | V |
VREF1(DRIFT) | Internal reference voltage drift | TA = 0°C to 60°C, after trim | ±50 | PPM/°C | ||
TA = –40°C to 85°C, after trim | ±80 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VREF2 | Internal reference voltage | TA = 25°C, after trim | 1.22 | 1.225 | 1.23 | V |
VREF2(DRIFT) | Internal reference voltage drift | TA = 0°C to 60°C, after trim | ±50 | PPM/°C | ||
TA = –40°C to 85°C, after trim | ±80 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Data retention | 10 | Years | ||||
Flash programming write cycles | 1000 | Cycles | ||||
tPROGWORD | Word programming time | TA = –40°C to 85°C | 40 | µs | ||
tMASSERASE | Mass-erase time | TA = –40°C to 85°C | 40 | ms | ||
tPAGEERASE | Page-erase time | TA = –40°C to 85°C | 40 | ms | ||
IFLASHREAD | Flash-read current | TA = –40°C to 85°C | 2 | mA | ||
IFLASHWRITE | Flash-write current | TA = –40°C to 85°C | 5 | mA | ||
IFLASHERASE | Flash-erase current | TA = –40°C to 85°C | 15 | mA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Data retention | 10 | Years | ||||
Flash programming write cycles | 20000 | Cycles | ||||
tPROGWORD | Word programming time | TA = –40°C to 85°C | 40 | µs | ||
tMASSERASE | Mass-erase time | TA = –40°C to 85°C | 40 | ms | ||
tPAGEERASE | Page-erase time | TA = –40°C to 85°C | 40 | ms | ||
IFLASHREAD | Flash-read current | TA = –40°C to 85°C | 1 | mA | ||
IFLASHWRITE | Flash-write current | TA = –40°C to 85°C | 5 | mA | ||
IFLASHERASE | Flash-erase current | TA = –40°C to 85°C | 15 | mA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOCD | OCD detection threshold voltage range | VOCD = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 1 | –16.6 | –100 | mV | ||
VOCD = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 0 | –8.3 | –50 | |||||
ΔVOCD | OCD detection threshold voltage program step | VOCD = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 1 | –5.56 | mV | |||
VOCD = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 0 | –2.78 | ||||||
VSCC | SCC detection threshold voltage range | VSCC = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 1 | 44.4 | 200 | mV | ||
VSCC = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 0 | 22.2 | 100 | |||||
ΔVSCC | SCC detection threshold voltage program step | VSCC = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 1 | 22.2 | mV | |||
VSCC = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 0 | 11.1 | ||||||
VSCD1 | SCD1 detection threshold voltage range | VSCD1 = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 1 | –44.4 | –200 | mV | ||
VSCD1 = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 0 | –22.2 | –100 | |||||
ΔVSCD1 | SCD1 detection threshold voltage program step | VSCD1 = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 1 | –22.2 | mV | |||
VSCD1 = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 0 | –11.1 | ||||||
VSCD2 | SCD2 detection threshold voltage range | VSCD2 = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 1 | –44.4 | –200 | mV | ||
VSCD2 = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 0 | –22.2 | –100 | |||||
ΔVSCD2 | SCD2 detection threshold voltage program step | VSCD2 = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 1 | –22.2 | mV | |||
VSCD2 = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 0 | –11.1 | ||||||
VOFFSET | OCD, SCC, and SCDx offset error | Post-trim | –2.5 | 2.5 | mV | ||
VSCALE | OCD, SCC, and SCDx scale error | No trim | –10% | 10% | — | ||
Post-trim | –5% | 5% |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tOCD | OCD detection delay time | 1 | 31 | ms | ||
ΔtOCD | OCD detection delay time program step | 2 | ms | |||
tSCC | SCC detection delay time | 0 | 915 | µs | ||
ΔtSCC | SCC detection delay time program step | 61 | µs | |||
tSCD1 | SCD1 detection delay time | AFE PROTECTION CONTROL[SCDDx2] = 0 | 0 | 915 | µs | |
AFE PROTECTION CONTROL[SCDDx2] = 1 | 0 | 1850 | ||||
ΔtSCD1 | SCD1 detection delay time program step | AFE PROTECTION CONTROL[SCDDx2] = 0 | 61 | µs | ||
AFE PROTECTION CONTROL[SCDDx2] = 1 | 121 | |||||
tSCD2 | SCD2 detection delay time | AFE PROTECTION CONTROL[SCDDx2] = 0 | 0 | 458 | µs | |
AFE PROTECTION CONTROL[SCDDx2] = 1 | 0 | 915 | ||||
ΔtSCD2 | SCD2 detection delay time program step | AFE PROTECTION CONTROL[SCDDx2] = 0 | 30.5 | µs | ||
AFE PROTECTION CONTROL[SCDDx2] = 1 | 61 | |||||
tDETECT | Current fault detect time | VSRP – VSRN = VT – 3 mV for OCD, SCD1, and SC2, VSRP – VSRN = VT + 3 mV for SCC | 160 | µs | ||
tACC | Current fault delay time accuracy | Max delay setting | –10% | 10% |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
fSMB | SMBus operating frequency | SLAVE mode, SMBC 50% duty cycle | 10 | 100 | kHz | |
fMAS | SMBus master clock frequency | MASTER mode, no clock low slave extend | 51.2 | kHz | ||
tBUF | Bus free time between start and stop | 4.7 | µs | |||
tHD(START) | Hold time after (repeated) start | 4.0 | µs | |||
tSU(START) | Repeated start setup time | 4.7 | µs | |||
tSU(STOP) | Stop setup time | 4.0 | µs | |||
tHD(DATA) | Data hold time | 300 | ns | |||
tSU(DATA) | Data setup time | 250 | ns | |||
tTIMEOUT | Error signal detect time | 25 | 35 | ms | ||
tLOW | Clock low period | 4.7 | µs | |||
tHIGH | Clock high period | 4.0 | 50 | µs | ||
tR | Clock rise time | 10% to 90% | 1000 | ns | ||
tF | Clock fall time | 90% to 10% | 300 | ns | ||
tLOW(SEXT) | Cumulative clock low slave extend time | 25 | ms | |||
tLOW(MEXT) | Cumulative clock low master extend time | 10 | ms |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
fSMBXL | SMBus XL operating frequency | SLAVE mode | 40 | 400 | kHz | |
tBUF | Bus free time between start and stop | 4.7 | µs | |||
tHD(START) | Hold time after (repeated) start | 4.0 | µs | |||
tSU(START) | Repeated start setup time | 4.7 | µs | |||
tSU(STOP) | Stop setup time | 4.0 | µs | |||
tTIMEOUT | Error signal detect time | 5 | 20 | ms | ||
tLOW | Clock low period | 20 | µs | |||
tHIGH | Clock high period | 20 | µs |
Threshold setting is 25 mV. |
Threshold setting is –177.7 mV. |
Threshold setting is 465 µs. |
This is the VCELL average for single cell. |
Threshold setting is 25 mV. |
Threshold setting is –88.85 mV. |
Threshold setting is 11 ms. |
Threshold setting is 465 µs (including internal delay). |
This is the VCELL average for single cell. |
ISET = 100 mA |