JAJSDZ8C June 2017 – April 2021 BQ40Z50-R2
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Output voltage ratio | RatioDSG = (VDSG – VBAT)/VBAT, 2.2 V < VBAT < 4.92 V, 10 MΩ between PACK and DSG | 2.133 | 2.333 | 2.433 | — | ||
| RatioCHG = (VCHG – VBAT)/VBAT, 2.2 V < VBAT < 4.92 V, 10 MΩ between BAT and CHG | 2.133 | 2.333 | 2.433 | ||||
| V(FETON) | Output voltage, CHG and DSG on | VDSG(ON) = VDSG – VBAT, VBAT ≥ 4.92 V, 10 MΩ between PACK and DSG, VBAT = 18 V | 10.5 | 11.5 | 12 | V | |
| VCHG(ON) = VCHG – VBAT, VBAT ≥ 4.92 V, 10 MΩ between BAT and CHG, VBAT = 18 V | 10.5 | 11.5 | 12 | ||||
| V(FETOFF) | Output voltage, CHG and DSG off | VDSG(OFF) = VDSG – VPACK, 10 MΩ between PACK and DSG | –0.4 | 0.4 | V | ||
| VCHG(OFF) = VCHG – VBAT, 10 MΩ between BAT and CHG | –0.4 | 0.4 | |||||
| tR | Rise time | VDSG from 0% to 35% VDSG(ON)(TYP), VBAT ≥ 2.2 V, CL = 4.7 nF between DSG and PACK, 5.1 kΩ between DSG and CL, 10 MΩ between PACK and DSG | 200 | 500 | µs | ||
| VCHG from 0% to 35% VCHG(ON)(TYP), VBAT ≥ 2.2 V, CL = 4.7 nF between CHG and BAT, 5.1 kΩ between CHG and CL, 10 MΩ between BAT and CHG | 200 | 500 | |||||
| tF | Fall time | VDSG from VDSG(ON)(TYP) to 1 V, VBAT ≥ 2.2 V, CL = 4.7 nF between DSG and PACK, 5.1 kΩ between DSG and CL, 10 MΩ between PACK and DSG | 40 | 300 | µs | ||
| VCHG from VCHG(ON)(TYP) to 1 V, VBAT ≥ 2.2 V, CL = 4.7 nF between CHG and BAT, 5.1 kΩ between CHG and CL, 10 MΩ between BAT and CHG | 40 | 200 | |||||