JAJSDZ8C June 2017 – April 2021 BQ40Z50-R2
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | High-level input | 1.3 | V | |||
VIL | Low-level input | 0.55 | V | |||
VOH | Output voltage high | VBAT > 5.5 V, IOH = –0 µA | 3.5 | V | ||
VBAT > 5.5 V, IOH = –10 µA | 1.8 | |||||
VOL | Output voltage low | IOL = 1.5 mA | 0.4 | V | ||
CIN | Input capacitance | 5 | pF | |||
ILKG | Input leakage current | 1 | µA | |||
RO | Output reverse resistance | Between PRES or BTP_INT or DISP and PBI | 8 | kΩ |