JAJSDZ8C June 2017 – April 2021 BQ40Z50-R2
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage range | Internal reference (VREF1) | –0.2 | 1 | V | |
External reference (VREG) | –0.2 | 0.8 × VREG | |||
Full scale range | VFS = VREF1 or VREG | –VFS | VFS | V | |
Integral nonlinearity(1) | 16-bit, best fit, –0.1 V to 0.8 × VREF1 | ±6.6 | LSB | ||
16-bit, best fit, –0.2 V to –0.1 V | ±13.1 | ||||
Offset error(2) | 16-bit, Post-calibration, VFS = VREF1 | ±67 | ±157 | µV | |
Offset error drift | 16-bit, Post-calibration, VFS = VREF1 | 0.6 | 3 | µV/°C | |
Gain error | 16-bit, –0.1 V to 0.8 × VFS | ±0.2% | ±0.8% | FSR | |
Gain error drift | 16-bit, –0.1 V to 0.8 × VFS | 150 | PPM/°C | ||
Effective input resistance | 8 | MΩ |