SLUSBS8B December 2013 – November 2019 BQ40Z50
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
V(FETON) | Output voltage, PCHG on | VPCHG(ON) = VVCC – VPCHG, 10 MΩ between VCC and PCHG | 6 | 7 | 8 | V | |
V(FETOFF) | Output voltage, PCHG off | VPCHG(OFF) = VVCC – VPCHG, 10 MΩ between VCC and PCHG | –0.4 | 0.4 | V | ||
tR | Rise time | VPCHG from 10% to 90% VPCHG(ON)(TYP), VVCC ≥ 8 V, CL = 4.7 nF between PCHG and VCC, 5.1 kΩ between PCHG and CL, 10 MΩ between VCC and CHG | 40 | 200 | µs | ||
tF | Fall time | VPCHG from 90% to 10% VPCHG(ON)(TYP), VCC ≥ 8 V, CL = 4.7 nF between PCHG and VCC, 5.1 kΩ between PCHG and CL, 10 MΩ between VCC and CHG | 40 | 200 | µs |