bq51003は最大2.5Wの給電用に最適化された、携帯機器向けの先進的な高集積ワイヤレス給電レシーバICです。AC/DC電力変換を実現し、Qi v1.2通信プロトコルへの準拠に必要なデジタル制御を内蔵しています。bq500212Aトランスミッタ・コントローラとの組み合わせにより、ワイヤレス給電ソリューション用の完全な非接触電力伝送システムを実現します。誘電式近距離電力伝送の採用により、携帯機器に組み込まれたレシーバ・コイルが、相互結合したインダクタを介して、トランスミッタ・コイルにより伝送される電力を受け取ります。レシーバ・コイルからのAC信号は整流および制御され、接続先のシステムの電源として使用されます。2次側からトランスミッタへのグローバル・フィードバックを確立することで、後方散乱変調により電力伝送プロセスを安定化できます。このフィードバックは、最大2.5Wの給電に対応するQi v1.2通信プロトコルにより確立されます。
bq51003は、低インピーダンスの同期整流回路、低ドロップアウト・レギュレータ、デジタル制御、高精度の電圧/電流ループを内蔵しています。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
bq51003 | DSBGA (28) | 1.90mm×3.00mm |
Changes from B Revision (March 2017) to C Revision
Changes from A Revision (June 2016) to B Revision
Changes from * Revision (December 2013) to A Revision